IESNA:LM-63-2002
[TEST]P1389158
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-730-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 70CRI 3000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (28) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10904.5
TILT=NONE
28 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
77.8 107.7 167.5 320.0 699.9 1007.9 1247.2 1447.6 1656.9 1899.2 2207.2 2599.0 3134.4 4046.6 5228.0 6508.0 7979.5 8996.4 
9301.5 8951.5 8153.0 7405.3 6687.5 5802.2 3786.4 1932.1 1025.9 780.6 711.8 699.9 684.9 514.4 254.2 191.4 62.8 23.9 0.0 
77.8 104.7 161.5 329.0 687.9 1022.9 1244.2 1441.6 1653.9 1917.1 2210.2 2596.0 3140.4 3992.7 5254.9 6552.9 7937.6 8960.5 
9337.4 9011.4 8221.8 7486.0 6699.4 5802.2 3876.1 1896.2 1049.8 789.6 714.8 696.9 684.9 517.4 251.2 188.4 62.8 23.9 0.0 
77.8 104.7 155.5 302.1 634.1 966.0 1241.2 1432.6 1656.9 1914.1 2210.2 2602.0 3089.5 3777.4 4946.8 6388.4 7928.7 9023.3 
9495.9 9343.3 8673.4 8018.4 7103.2 6098.3 4474.3 2338.8 1262.1 870.3 735.7 696.9 678.9 616.1 257.2 182.4 74.8 29.9 0.0 
77.8 101.7 149.5 263.2 556.3 876.3 1196.3 1420.6 1636.0 1884.2 2195.3 2515.3 2919.0 3433.5 4321.7 5724.4 7492.0 9041.3 9708.2 
9777.0 9430.1 9017.3 8296.5 6932.7 5296.7 3128.4 1722.7 1067.7 795.6 702.8 661.0 610.1 257.2 164.5 83.7 38.9 0.0 
77.8 101.7 137.6 218.3 442.6 747.7 1076.7 1351.9 1561.2 1815.4 2075.6 2356.8 2712.7 3077.6 3562.1 4432.4 5954.7 8081.2 9666.3 
10219.6 10088.0 9794.9 9738.1 9274.5 7602.7 4931.9 2566.1 1510.4 942.1 672.9 538.3 481.5 296.1 149.5 104.7 56.8 0.0 
77.8 98.7 125.6 182.4 311.0 577.2 879.3 1178.4 1447.6 1662.9 1917.1 2189.3 2458.5 2790.4 3158.3 3651.8 4387.5 5736.4 8054.3 
10010.3 10790.9 10686.2 10327.3 10500.8 10264.5 9017.3 5548.0 2455.5 1151.5 667.0 433.7 332.0 251.2 140.6 116.6 80.8 0.0 
77.8 95.7 113.7 143.6 206.4 335.0 580.2 843.4 1142.5 1426.6 1677.9 1908.1 2180.3 2467.4 2760.5 3143.4 3657.8 4375.6 5425.4 
7178.0 9451.0 11063.1 11544.6 11317.3 11194.7 11212.6 10411.1 7273.7 3194.2 1220.3 490.5 302.1 224.3 179.4 146.6 119.6 0.0 
77.8 89.7 101.7 116.6 143.6 185.4 266.2 415.7 643.0 897.2 1160.4 1456.5 1743.7 2036.8 2323.9 2637.9 3032.7 3505.2 4133.3 4991.7 
6259.8 7868.9 9818.9 11604.4 12035.1 11804.8 11544.6 10656.3 8493.9 4635.8 1994.9 661.0 314.0 239.3 194.4 167.5 0.0 
77.8 89.7 101.7 113.7 137.6 173.5 245.2 379.8 589.2 828.5 1091.7 1372.8 1668.9 1965.0 2258.1 2569.1 2951.9 3406.5 4022.7 4907.9 
6065.4 7599.7 9522.8 11377.1 12047.0 11828.7 11496.7 10677.2 8897.7 5159.2 2267.0 756.7 314.0 245.2 203.4 176.5 0.0 
77.8 86.7 92.7 98.7 104.7 116.6 131.6 161.5 203.4 278.1 400.8 562.3 771.6 990.0 1253.2 1534.3 1854.3 2273.0 2751.6 3361.7 4187.2 
5075.4 6277.7 7689.4 9570.6 10793.9 10267.5 8799.0 6735.3 4561.0 3020.7 1800.5 993.0 478.5 203.4 197.4 0.0 
77.8 80.8 83.7 83.7 83.7 83.7 83.7 83.7 83.7 89.7 95.7 107.7 122.6 146.6 173.5 218.3 281.1 382.8 535.4 768.6 1100.6 1465.5 1875.2 2180.3 
2440.5 2949.0 3717.6 4070.5 3663.8 2883.2 2102.5 1495.4 936.1 352.9 53.8 17.9 0.0 
77.8 80.8 80.8 77.8 77.8 74.8 71.8 68.8 68.8 68.8 68.8 68.8 71.8 74.8 80.8 86.7 101.7 128.6 179.4 260.2 376.8 469.6 472.6 382.8 
326.0 421.7 690.9 1019.9 1055.8 789.6 430.7 206.4 83.7 32.9 15.0 9.0 0.0 
77.8 77.8 74.8 71.8 68.8 68.8 62.8 59.8 56.8 56.8 56.8 53.8 53.8 50.8 50.8 50.8 53.8 59.8 77.8 116.6 155.5 158.5 98.7 62.8 44.9 38.9 
32.9 32.9 29.9 26.9 23.9 15.0 12.0 12.0 9.0 9.0 0.0 
77.8 74.8 68.8 62.8 59.8 59.8 53.8 50.8 44.9 38.9 35.9 32.9 29.9 26.9 20.9 17.9 15.0 12.0 12.0 12.0 9.0 6.0 6.0 3.0 3.0 3.0 6.0 6.0 3.0 6.0 6.0 6.0 6.0 
6.0 9.0 9.0 0.0 
77.8 68.8 62.8 56.8 53.8 47.9 41.9 32.9 26.9 23.9 17.9 15.0 9.0 9.0 6.0 6.0 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.0 3.0 3.0 3.0 6.0 6.0 
6.0 0.0 
77.8 65.8 56.8 50.8 47.9 38.9 32.9 23.9 17.9 12.0 9.0 6.0 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.0 3.0 3.0 6.0 6.0 
0.0 
77.8 62.8 53.8 47.9 41.9 32.9 23.9 17.9 12.0 6.0 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.0 3.0 3.0 3.0 
0.0 
77.8 62.8 53.8 44.9 38.9 29.9 20.9 15.0 9.0 6.0 3.0 0.0 0.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.0 3.0 3.0 
0.0 
77.8 62.8 53.8 44.9 35.9 29.9 17.9 12.0 9.0 3.0 0.0 0.0 6.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.0 3.0 
0.0 
77.8 62.8 53.8 44.9 35.9 29.9 20.9 15.0 9.0 3.0 0.0 9.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
77.8 62.8 53.8 44.9 38.9 29.9 20.9 15.0 12.0 6.0 6.0 9.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.0 0.0 
0.0 
77.8 62.8 53.8 44.9 35.9 29.9 20.9 15.0 12.0 6.0 6.0 12.0 6.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.0 3.0 
0.0 
